Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 56C 1.188
Part #:0250-75308
Catalog #:SSHERA55ES 43.97 56C 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 43.97:1 | Motor Frame Size: | 56C |
| Input HP: | 3.16 | Output RPM: | 39.8 |
| Style: | ES | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Length Through Bore (in): | 8 in |
| Series Code: | HERA55 | Mounting Type: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | C-Face Quill |
| Reduction: | Double | Product Type: | RIGHT ANGLE |
| Input HP @ 1750 RPM: | 3.16 | Housing Width (in): | 8 in |
| Output Diameter (in): | 1.188 in | Housing Height (in): | 9.61 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 40:1 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

