Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 56C 1.25
Part #:0250-75311
Catalog #:SSHERA55ES 7.94 56C 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Mounting Type: | ES |
| Output Diameter (in): | 1.250 in | Series Code: | HERA55 |
| Style: | ES | Motor Frame Size: | 56C |
| Housing Length (in): | 10.52 in | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Housing Height (in): | 9.61 in |
| Input Style: | C-Face Quill | Length Through Bore (in): | 8 in |
| Ratio: | 7.94:1 | Housing Width (in): | 8 in |
| Reduction: | Double | Input Diameter (in): | 0.626 in |
| Certifications: | IP69K, USDA Accepted Equipment | Output RPM: | 220.4 |
| Input HP @ 1750 RPM: | 13 | Input HP: | 13 |
| Nominal Ratio: | 7.5:1 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 3346 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |

