Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 56C 1.25
Part #:0250-75312
Catalog #:SSHERA55ES 10.77 56C 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Input Diameter (in): | 0.626 in |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output RPM: | 162.5 |
| Output Diameter (in): | 1.250 in | Housing Length (in): | 10.52 in |
| Style: | ES | Input HP: | 12.89 |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Product Line: | HERA | Input HP @ 1750 RPM: | 12.89 |
| Ratio: | 10.77:1 | Housing Height (in): | 9.61 in |
| Mounting Type: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Housing Material: | Stainless Steel | Nominal Ratio: | 10:1 |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |

