Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 56C 1.25
Part #:0250-75314
Catalog #:SSHERA55ES 21.15 56C 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Service Factor: | 1 |
| Product Line: | HERA | Input HP @ 1750 RPM: | 6.56 |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.250 in |
| Housing Height (in): | 9.61 in | Input Diameter (in): | 0.626 in |
| Mounting Type: | ES | Reduction: | Double |
| Output RPM: | 82.7 | Input Style: | C-Face Quill |
| Ratio: | 21.15:1 | Input HP: | 6.56 |
| Motor Frame Size: | 56C | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Nominal Ratio: | 20:1 | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Shaft: | Hollow Bore |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |

