Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 56C 1.25
Part #:0250-75316
Catalog #:SSHERA55ES 30.14 56C 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Motor Frame Size: | 56C |
| Input Style: | C-Face Quill | Housing Height (in): | 9.61 in |
| Input HP @ 1750 RPM: | 4.61 | Input Diameter (in): | 0.626 in |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| Reduction: | Double | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Ratio: | 30.14:1 |
| Output RPM: | 58.1 | Style: | ES |
| Series Code: | HERA55 | Input HP: | 4.61 |
| Product Line: | HERA | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Product Type: | RIGHT ANGLE |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

