Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 56C 1.375
Part #:0250-75320
Catalog #:SSHERA55ES 7.94 56C 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length Through Bore (in): | 8 in | Input Diameter (in): | 0.626 in |
| Housing Width (in): | 8 in | Certifications: | IP69K, USDA Accepted Equipment |
| Product Type: | RIGHT ANGLE | Mounting Type: | ES |
| Input HP @ 1750 RPM: | 13 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Output RPM: | 220.4 | Input HP: | 13 |
| Reduction: | Double | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Product Line: | HERA |
| Housing Length (in): | 10.52 in | Style: | ES |
| Ratio: | 7.94:1 | Output Diameter (in): | 1.375 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 7.5:1 |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 3346 in/lbs |
General Specifications
| UPC: | 662961804549 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

