Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 56C 1.375
Part #:0250-75321
Catalog #:SSHERA55ES 10.77 56C 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Motor Frame Size: | 56C |
| Product Line: | HERA | Ratio: | 10.77:1 |
| Housing Width (in): | 8 in | Housing Length (in): | 10.52 in |
| Output RPM: | 162.5 | Input Style: | C-Face Quill |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 12.89 | Style: | ES |
| Service Factor: | 1 | Input HP: | 12.89 |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Output Diameter (in): | 1.375 in | Series Code: | HERA55 |
| Input Diameter (in): | 0.626 in | Certifications: | IP69K, USDA Accepted Equipment |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 10:1 | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961804853 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

