Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 56C 1.375
Part #:0250-75328
Catalog #:SSHERA55ES 58.92 56C 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Motor Frame Size: | 56C |
| Output RPM: | 29.7 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 2.36 | Style: | ES |
| Housing Width (in): | 8 in | Reduction: | Double |
| Input HP: | 2.36 | Mounting Type: | ES |
| Product Type: | RIGHT ANGLE | Length Through Bore (in): | 8 in |
| Housing Length (in): | 10.52 in | Housing Height (in): | 9.61 in |
| Ratio: | 58.92:1 | Output Diameter (in): | 1.375 in |
| Service Factor: | 1 | Series Code: | HERA55 |
| Input Style: | C-Face Quill | Certifications: | IP69K, USDA Accepted Equipment |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 60:1 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961804921 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

