Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 56C 1.438
Part #:0250-75330
Catalog #:SSHERA55ES 10.77 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 12.89 |
| Ratio: | 10.77:1 | Housing Height (in): | 9.61 in |
| Output RPM: | 162.5 | Input Style: | C-Face Quill |
| Reduction: | Double | Input HP: | 12.89 |
| Output Diameter (in): | 1.438 in | Motor Frame Size: | 56C |
| Housing Length (in): | 10.52 in | Input Diameter (in): | 0.626 in |
| Product Line: | HERA | Certifications: | IP69K, USDA Accepted Equipment |
| Series Code: | HERA55 | Service Factor: | 1 |
| Housing Width (in): | 8 in | Style: | ES |
| Gear Drive SIze: | SSHERA55 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Nominal Ratio: | 10:1 |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961804945 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

