Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25.00 56C 1.438
Part #:0250-75333
Catalog #:SSHERA55ES 25.00 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Motor Frame Size: | 56C |
| Ratio: | 25.00:1 | Length Through Bore (in): | 8 in |
| Product Type: | RIGHT ANGLE | Mounting Type: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Input Diameter (in): | 0.626 in |
| Input HP @ 1750 RPM: | 5.6 | Service Factor: | 1 |
| Reduction: | Double | Input HP: | 5.6 |
| Input Style: | C-Face Quill | Housing Width (in): | 8 in |
| Product Line: | HERA | Output Diameter (in): | 1.438 in |
| Output RPM: | 70 | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Housing Height (in): | 9.61 in |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 25:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961804976 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

