Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 56C 1.438
Part #:0250-75336
Catalog #:SSHERA55ES 53.03 56C 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Product Line: | HERA |
| Input Style: | C-Face Quill | Product Type: | RIGHT ANGLE |
| Length Through Bore (in): | 8 in | Mounting Type: | ES |
| Input HP @ 1750 RPM: | 2.62 | Ratio: | 53.03:1 |
| Motor Frame Size: | 56C | Input HP: | 2.62 |
| Output Diameter (in): | 1.438 in | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Style: | ES |
| Reduction: | Double | Output RPM: | 33 |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Width (in): | 8 in |
| Service Factor: | 1 | Series Code: | HERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 50:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961805003 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

