Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 56C 1.500
Part #:0250-75339
Catalog #:SSHERA55ES 10.77 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.626 in | Style: | ES |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Product Type: | RIGHT ANGLE | Service Factor: | 1 |
| Output RPM: | 162.5 | Output Diameter (in): | 1.500 in |
| Length Through Bore (in): | 8 in | Series Code: | HERA55 |
| Ratio: | 10.77:1 | Mounting Type: | ES |
| Product Line: | HERA | Input HP @ 1750 RPM: | 12.89 |
| Housing Width (in): | 8 in | Reduction: | Double |
| Input HP: | 12.89 | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 10:1 |
General Specifications
| UPC: | 662961805027 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

