Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 56C 1.500
Part #:0250-75343
Catalog #:SSHERA55ES 30.14 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Housing Length (in): | 10.52 in |
| Input HP: | 4.61 | Certifications: | IP69K, USDA Accepted Equipment |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.500 in |
| Input Style: | C-Face Quill | Ratio: | 30.14:1 |
| Output RPM: | 58.1 | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 4.61 | Style: | ES |
| Input Diameter (in): | 0.626 in | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Mounting Type: | ES |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662961805065 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

