Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 56C 1.500
Part #:0250-75346
Catalog #:SSHERA55ES 58.92 56C 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 2.36 | Input Style: | C-Face Quill |
| Style: | ES | Input Diameter (in): | 0.626 in |
| Service Factor: | 1 | Housing Height (in): | 9.61 in |
| Series Code: | HERA55 | Length Through Bore (in): | 8 in |
| Housing Width (in): | 8 in | Reduction: | Double |
| Output Diameter (in): | 1.500 in | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 29.7 | Motor Frame Size: | 56C |
| Product Type: | RIGHT ANGLE | Mounting Type: | ES |
| Product Line: | HERA | Ratio: | 58.92:1 |
| Input HP @ 1750 RPM: | 2.36 | Housing Length (in): | 10.52 in |
| Nominal Ratio: | 60:1 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961805096 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

