Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 56C 1.625
Part #:0250-75348
Catalog #:SSHERA55ES 10.77 56C 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Mounting Type: | ES | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 12.89 | Reduction: | Double |
| Input Diameter (in): | 0.626 in | Housing Length (in): | 10.52 in |
| Motor Frame Size: | 56C | Series Code: | HERA55 |
| Input Style: | C-Face Quill | Housing Width (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Height (in): | 9.61 in |
| Ratio: | 10.77:1 | Length Through Bore (in): | 8 in |
| Output RPM: | 162.5 | Style: | ES |
| Output Diameter (in): | 1.625 in | Input HP: | 12.89 |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 10:1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |

