Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 56C 1.625
Part #:0250-75352
Catalog #:SSHERA55ES 30.14 56C 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 4.61 | Input Diameter (in): | 0.626 in |
| Reduction: | Double | Service Factor: | 1 |
| Style: | ES | Series Code: | HERA55 |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Ratio: | 30.14:1 | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Length Through Bore (in): | 8 in |
| Mounting Type: | ES | Housing Height (in): | 9.61 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 4.61 |
| Output RPM: | 58.1 | Output Diameter (in): | 1.625 in |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 30:1 |

