Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 56C 1.625
Part #:0250-75353
Catalog #:SSHERA55ES 43.97 56C 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Ratio: | 43.97:1 |
| Input HP @ 1750 RPM: | 3.16 | Series Code: | HERA55 |
| Motor Frame Size: | 56C | Housing Length (in): | 10.52 in |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Style: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 39.8 | Output Diameter (in): | 1.625 in |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Reduction: | Double | Input HP: | 3.16 |
| Service Factor: | 1 | Input Diameter (in): | 0.626 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Center Distance (in): | 3.675 in |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 40:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |

