Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 56C 1.625
Part #:0250-75355
Catalog #:SSHERA55ES 58.92 56C 1.625
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.625 in | Input HP: | 2.36 |
| Input Style: | C-Face Quill | Ratio: | 58.92:1 |
| Output RPM: | 29.7 | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Motor Frame Size: | 56C | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Reduction: | Double | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Input Diameter (in): | 0.626 in | Service Factor: | 1 |
| Style: | ES | Input HP @ 1750 RPM: | 2.36 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 60:1 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |

