Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 56C 1.688
Part #:0250-75356
Catalog #:SSHERA55ES 7.94 56C 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Product Line: | HERA |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.688 in |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Length Through Bore (in): | 8 in | Input HP: | 13 |
| Style: | ES | Input Diameter (in): | 0.626 in |
| Reduction: | Double | Input Style: | C-Face Quill |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 13 |
| Product Type: | RIGHT ANGLE | Output RPM: | 220.4 |
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Housing Length (in): | 10.52 in | Ratio: | 7.94:1 |
| Nominal Ratio: | 7.5:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 3346 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

