Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 56C 1.688
Part #:0250-75358
Catalog #:SSHERA55ES 15.05 56C 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Output Diameter (in): | 1.688 in | Input Diameter (in): | 0.626 in |
| Housing Height (in): | 9.61 in | Output RPM: | 116.3 |
| Mounting Type: | ES | Ratio: | 15.05:1 |
| Housing Length (in): | 10.52 in | Input HP: | 9.22 |
| Length Through Bore (in): | 8 in | Style: | ES |
| Input HP @ 1750 RPM: | 9.22 | Input Style: | C-Face Quill |
| Motor Frame Size: | 56C | Series Code: | HERA55 |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 15:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

