Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25 56C 1.688
Part #:0250-75360
Catalog #:SSHERA55ES 25 56C 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Height (in): | 9.61 in | Style: | ES |
| Input Diameter (in): | 0.626 in | Length Through Bore (in): | 8 in |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 5.6 |
| Input Style: | C-Face Quill | Housing Width (in): | 8 in |
| Input HP: | 5.6 | Reduction: | Double |
| Series Code: | HERA55 | Output Diameter (in): | 1.688 in |
| Product Type: | RIGHT ANGLE | Product Line: | HERA |
| Output RPM: | 70 | Housing Length (in): | 10.52 in |
| Ratio: | 25.00:1 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 25:1 | Center Distance (in): | 3.675 in |

