Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 56C 1.688
Part #:0250-75364
Catalog #:SSHERA55ES 58.92 56C 1.688
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 2.36 |
| Housing Length (in): | 10.52 in | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Input HP: | 2.36 | Series Code: | HERA55 |
| Ratio: | 58.92:1 | Style: | ES |
| Output RPM: | 29.7 | Output Diameter (in): | 1.688 in |
| Input Diameter (in): | 0.626 in | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Mounting Type: | ES | Motor Frame Size: | 56C |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 60:1 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

