Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 56C 1.75
Part #:0250-75367
Catalog #:SSHERA55ES 15.05 56C 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Series Code: | HERA55 | Output Diameter (in): | 1.750 in |
| Output RPM: | 116.3 | Product Type: | RIGHT ANGLE |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Mounting Type: | ES | Input Style: | C-Face Quill |
| Housing Width (in): | 8 in | Product Line: | HERA |
| Ratio: | 15.05:1 | Length Through Bore (in): | 8 in |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | ES |
| Input Diameter (in): | 0.626 in | Reduction: | Double |
| Input HP @ 1750 RPM: | 9.22 | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Input HP: | 9.22 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 15:1 | Gear Drive SIze: | SSHERA55 |

