Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 56C 1.75
Part #:0250-75368
Catalog #:SSHERA55ES 21.15 56C 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Type: | RIGHT ANGLE | Style: | ES |
| Input Diameter (in): | 0.626 in | Input HP @ 1750 RPM: | 6.56 |
| Mounting Type: | ES | Motor Frame Size: | 56C |
| Certifications: | IP69K, USDA Accepted Equipment | Product Line: | HERA |
| Output Diameter (in): | 1.750 in | Housing Height (in): | 9.61 in |
| Ratio: | 21.15:1 | Series Code: | HERA55 |
| Reduction: | Double | Input Style: | C-Face Quill |
| Output RPM: | 82.7 | Length Through Bore (in): | 8 in |
| Service Factor: | 1 | Housing Length (in): | 10.52 in |
| Input HP: | 6.56 | Housing Width (in): | 8 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 20:1 | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Shaft: | Hollow Bore |

