Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 56C 1.75
Part #:0250-75370
Catalog #:SSHERA55ES 30.14 56C 1.75
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Width (in): | 8 in | Input Diameter (in): | 0.626 in |
| Ratio: | 30.14:1 | Input HP: | 4.61 |
| Input Style: | C-Face Quill | Housing Height (in): | 9.61 in |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Series Code: | HERA55 | Style: | ES |
| Output Diameter (in): | 1.750 in | Product Type: | RIGHT ANGLE |
| Product Line: | HERA | Input HP @ 1750 RPM: | 4.61 |
| Reduction: | Double | Output RPM: | 58.1 |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Mounting Type: | ES |
| Center Distance (in): | 3.675 in | Housing Material: | Stainless Steel |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 30:1 | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

