Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 56C 1.875
Part #:0250-75374
Catalog #:SSHERA55ES 7.94 56C 1.875
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP: | 13 | Housing Width (in): | 8 in |
| Motor Frame Size: | 56C | Reduction: | Double |
| Input HP @ 1750 RPM: | 13 | Output RPM: | 220.4 |
| Style: | ES | Housing Height (in): | 9.61 in |
| Product Type: | RIGHT ANGLE | Housing Length (in): | 10.52 in |
| Ratio: | 7.94:1 | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Mounting Type: | ES |
| Series Code: | HERA55 | Input Diameter (in): | 0.626 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.875 in | Service Factor: | 1 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Torque Rating (in-lb): | 3346 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 7.5:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |

