Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 56C 1.938
Part #:0250-75383
Catalog #:SSHERA55ES 7.94 56C 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Housing Width (in): | 8 in |
| Ratio: | 7.94:1 | Service Factor: | 1 |
| Input Diameter (in): | 0.626 in | Length Through Bore (in): | 8 in |
| Style: | ES | Mounting Type: | ES |
| Product Line: | HERA | Input HP: | 13 |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Output RPM: | 220.4 | Motor Frame Size: | 56C |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 13 |
| Housing Length (in): | 10.52 in | Input Style: | C-Face Quill |
| Series Code: | HERA55 | Output Diameter (in): | 1.938 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 7.5:1 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961805102 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

