Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 25.00 56C 1.938
Part #:0250-75387
Catalog #:SSHERA55ES 25.00 56C 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Input Diameter (in): | 0.626 in | Housing Height (in): | 9.61 in |
| Input HP: | 5.6 | Style: | ES |
| Input HP @ 1750 RPM: | 5.6 | Motor Frame Size: | 56C |
| Ratio: | 25.00:1 | Series Code: | HERA55 |
| Product Line: | HERA | Service Factor: | 1 |
| Output Diameter (in): | 1.938 in | Length Through Bore (in): | 8 in |
| Mounting Type: | ES | Reduction: | Double |
| Input Style: | C-Face Quill | Output RPM: | 70 |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Output Shaft: | Hollow Bore | Housing Material: | Stainless Steel |
| Nominal Ratio: | 25:1 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Gear Drive SIze: | SSHERA55 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961805140 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

