Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 56C 1.938
Part #:0250-75388
Catalog #:SSHERA55ES 30.14 56C 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Output Diameter (in): | 1.938 in |
| Housing Width (in): | 8 in | Service Factor: | 1 |
| Style: | ES | Output RPM: | 58.1 |
| Input Diameter (in): | 0.626 in | Motor Frame Size: | 56C |
| Product Line: | HERA | Ratio: | 30.14:1 |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Input HP: | 4.61 | Input HP @ 1750 RPM: | 4.61 |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Nominal Ratio: | 30:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961805157 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

