Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 56C 1.938
Part #:0250-75389
Catalog #:SSHERA55ES 43.97 56C 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Motor Frame Size: | 56C |
| Input HP: | 3.16 | Housing Length (in): | 10.52 in |
| Series Code: | HERA55 | Input HP @ 1750 RPM: | 3.16 |
| Input Style: | C-Face Quill | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Ratio: | 43.97:1 |
| Input Diameter (in): | 0.626 in | Housing Height (in): | 9.61 in |
| Mounting Type: | ES | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Product Line: | HERA |
| Output RPM: | 39.8 | Service Factor: | 1 |
| Housing Width (in): | 8 in | Output Diameter (in): | 1.938 in |
| Output Shaft: | Hollow Bore | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 40:1 | Housing Material: | Stainless Steel |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961805164 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

