Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 56C 1.938
Part #:0250-75391
Catalog #:SSHERA55ES 58.92 56C 1.938
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Housing Width (in): | 8 in |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 2.36 | Style: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Ratio: | 58.92:1 |
| Mounting Type: | ES | Output RPM: | 29.7 |
| Input Style: | C-Face Quill | Input HP: | 2.36 |
| Housing Height (in): | 9.61 in | Motor Frame Size: | 56C |
| Series Code: | HERA55 | Input Diameter (in): | 0.626 in |
| Housing Length (in): | 10.52 in | Output Diameter (in): | 1.938 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Nominal Ratio: | 60:1 | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Housing Material: | Stainless Steel |
General Specifications
| UPC: | 662961805188 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

