Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 56C 2
Part #:0250-75399
Catalog #:SSHERA55ES 53.03 56C 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Mounting Type: | ES |
| Reduction: | Double | Output Diameter (in): | 2.000 in |
| Output RPM: | 33 | Input HP: | 2.62 |
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 2.62 |
| Series Code: | HERA55 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Ratio: | 53.03:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Style: | ES |
| Housing Width (in): | 8 in | Length Through Bore (in): | 8 in |
| Input Style: | C-Face Quill | Input Diameter (in): | 0.626 in |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

