Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 58.92 56C 2
Part #:0250-75400
Catalog #:SSHERA55ES 58.92 56C 2
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 58.92:1 | Input Style: | C-Face Quill |
| Housing Height (in): | 9.61 in | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 2.36 | Housing Length (in): | 10.52 in |
| Input HP: | 2.36 | Certifications: | IP69K, USDA Accepted Equipment |
| Output Diameter (in): | 2.000 in | Input Diameter (in): | 0.626 in |
| Mounting Type: | ES | Series Code: | HERA55 |
| Style: | ES | Motor Frame Size: | 56C |
| Service Factor: | 1 | Reduction: | Double |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Output RPM: | 29.7 | Product Line: | HERA |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 60:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |

