Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 56C 2.188
Part #:0250-75402
Catalog #:SSHERA55ES 10.77 56C 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Product Line: | HERA | Mounting Type: | ES |
| Input Diameter (in): | 0.626 in | Length Through Bore (in): | 8 in |
| Output Diameter (in): | 2.188 in | Style: | ES |
| Certifications: | IP69K, USDA Accepted Equipment | Housing Length (in): | 10.52 in |
| Input HP @ 1750 RPM: | 12.89 | Housing Width (in): | 8 in |
| Product Type: | RIGHT ANGLE | Ratio: | 10.77:1 |
| Output RPM: | 162.5 | Reduction: | Double |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | HERA55 |
| Housing Height (in): | 9.61 in | Input HP: | 12.89 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 10:1 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |

