Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 56C 2.188
Part #:0250-75408
Catalog #:SSHERA55ES 53.03 56C 2.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 2.62 | Certifications: | IP69K, USDA Accepted Equipment |
| Output Diameter (in): | 2.188 in | Output RPM: | 33 |
| Reduction: | Double | Product Line: | HERA |
| Mounting Type: | ES | Product Type: | RIGHT ANGLE |
| Input HP: | 2.62 | Input Style: | C-Face Quill |
| Length Through Bore (in): | 8 in | Housing Width (in): | 8 in |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Housing Length (in): | 10.52 in | Style: | ES |
| Motor Frame Size: | 56C | Series Code: | HERA55 |
| Ratio: | 53.03:1 | Input Diameter (in): | 0.626 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Center Distance (in): | 3.675 in |
| Gear Drive SIze: | SSHERA55 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 50:1 |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |

