Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 143TC 1.188
Part #:0250-75411
Catalog #:SSHERA55ES 10.77 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | ES | Input Style: | C-Face Quill |
| Product Line: | HERA | Mounting Type: | ES |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 12.89 |
| Housing Height (in): | 9.61 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Service Factor: | 1 |
| Input HP: | 12.89 | Input Diameter (in): | 0.876 in |
| Housing Width (in): | 8 in | Output RPM: | 162.5 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.188 in |
| Ratio: | 10.77:1 | Length Through Bore (in): | 8 in |
| Gear Drive SIze: | SSHERA55 | Center Distance (in): | 3.675 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Material: | Stainless Steel |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 10:1 |

