Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 143TC 1.188
Part #:0250-75413
Catalog #:SSHERA55ES 21.15 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Ratio: | 21.15:1 | Input Style: | C-Face Quill |
| Mounting Type: | ES | Style: | ES |
| Product Type: | RIGHT ANGLE | Reduction: | Double |
| Input HP @ 1750 RPM: | 6.56 | Output RPM: | 82.7 |
| Housing Height (in): | 9.61 in | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.188 in | Certifications: | IP69K, USDA Accepted Equipment |
| Housing Width (in): | 8 in | Input HP: | 6.56 |
| Housing Length (in): | 10.52 in | Service Factor: | 1 |
| Series Code: | HERA55 | Length Through Bore (in): | 8 in |
| Input Diameter (in): | 0.876 in | Product Line: | HERA |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Nominal Ratio: | 20:1 | Center Distance (in): | 3.675 in |

