Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 143TC 1.188
Part #:0250-75415
Catalog #:SSHERA55ES 30.14 143TC 1.188
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input HP @ 1750 RPM: | 4.61 | Input Style: | C-Face Quill |
| Motor Frame Size: | 140TC | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Output RPM: | 58.1 |
| Service Factor: | 1 | Style: | ES |
| Housing Width (in): | 8 in | Reduction: | Double |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP: | 4.61 |
| Ratio: | 30.14:1 | Input Diameter (in): | 0.876 in |
| Product Type: | RIGHT ANGLE | Series Code: | HERA55 |
| Output Diameter (in): | 1.188 in | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Housing Length (in): | 10.52 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 30:1 |
| Housing Material: | Stainless Steel | Center Distance (in): | 3.675 in |
| Output Shaft: | Hollow Bore | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |

