Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 143TC 1.25
Part #:0250-75421
Catalog #:SSHERA55ES 15.05 143TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Diameter (in): | 0.876 in | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 9.22 | Housing Width (in): | 8 in |
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Input Style: | C-Face Quill | Product Type: | RIGHT ANGLE |
| Mounting Type: | ES | Service Factor: | 1 |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Output RPM: | 116.3 | Ratio: | 15.05:1 |
| Input HP: | 9.22 | Product Line: | HERA |
| Length Through Bore (in): | 8 in | Output Diameter (in): | 1.250 in |
| Housing Length (in): | 10.52 in | Style: | ES |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Center Distance (in): | 3.675 in | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |

