Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 143TC 1.25
Part #:0250-75426
Catalog #:SSHERA55ES 53.03 143TC 1.25
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Housing Height (in): | 9.61 in |
| Output Diameter (in): | 1.250 in | Ratio: | 53.03:1 |
| Input Diameter (in): | 0.876 in | Housing Width (in): | 8 in |
| Mounting Type: | ES | Product Line: | HERA |
| Input HP: | 2.62 | Length Through Bore (in): | 8 in |
| Input HP @ 1750 RPM: | 2.62 | Input Style: | C-Face Quill |
| Series Code: | HERA55 | Housing Length (in): | 10.52 in |
| Style: | ES | Service Factor: | 1 |
| Product Type: | RIGHT ANGLE | Motor Frame Size: | 140TC |
| Certifications: | IP69K, USDA Accepted Equipment | Output RPM: | 33 |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 50:1 |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |

