Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 143TC 1.375
Part #:0250-75428
Catalog #:SSHERA55ES 7.94 143TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Style: | ES |
| Product Line: | HERA | Service Factor: | 1 |
| Input Diameter (in): | 0.876 in | Ratio: | 7.94:1 |
| Product Type: | RIGHT ANGLE | Certifications: | IP69K, USDA Accepted Equipment |
| Output Diameter (in): | 1.375 in | Housing Length (in): | 10.52 in |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 13 |
| Length Through Bore (in): | 8 in | Output RPM: | 220.4 |
| Input HP: | 13 | Motor Frame Size: | 140TC |
| Mounting Type: | ES | Housing Width (in): | 8 in |
| Series Code: | HERA55 | Housing Height (in): | 9.61 in |
| Housing Material: | Stainless Steel | Output Shaft: | Hollow Bore |
| Nominal Ratio: | 7.5:1 | Center Distance (in): | 3.675 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Torque Rating (in-lb): | 3346 in/lbs | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961805195 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

