Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 143TC 1.375
Part #:0250-75430
Catalog #:SSHERA55ES 15.05 143TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Input Style: | C-Face Quill | Housing Length (in): | 10.52 in |
| Reduction: | Double | Service Factor: | 1 |
| Output RPM: | 116.3 | Series Code: | HERA55 |
| Input HP @ 1750 RPM: | 9.22 | Motor Frame Size: | 140TC |
| Ratio: | 15.05:1 | Input Diameter (in): | 0.876 in |
| Product Type: | RIGHT ANGLE | Housing Width (in): | 8 in |
| Input HP: | 9.22 | Output Diameter (in): | 1.375 in |
| Style: | ES | Mounting Type: | ES |
| Housing Height (in): | 9.61 in | Certifications: | IP69K, USDA Accepted Equipment |
| Product Line: | HERA | Length Through Bore (in): | 8 in |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Nominal Ratio: | 15:1 |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961805218 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

