Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 143TC 1.375
Part #:0250-75433
Catalog #:SSHERA55ES 30.14 143TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Ratio: | 30.14:1 | Housing Width (in): | 8 in |
| Input HP: | 4.61 | Style: | ES |
| Input Style: | C-Face Quill | Output RPM: | 58.1 |
| Mounting Type: | ES | Product Line: | HERA |
| Length Through Bore (in): | 8 in | Input HP @ 1750 RPM: | 4.61 |
| Housing Height (in): | 9.61 in | Output Diameter (in): | 1.375 in |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.876 in |
| Service Factor: | 1 | Reduction: | Double |
| Series Code: | HERA55 | Product Type: | RIGHT ANGLE |
| Center Distance (in): | 3.675 in | Gear Drive SIze: | SSHERA55 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Housing Material: | Stainless Steel |
| Nominal Ratio: | 30:1 | Output Shaft: | Hollow Bore |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
General Specifications
| UPC: | 662961805249 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

