Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 53.03 143TC 1.375
Part #:0250-75435
Catalog #:SSHERA55ES 53.03 143TC 1.375
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Style: | ES |
| Housing Width (in): | 8 in | Output RPM: | 33 |
| Ratio: | 53.03:1 | Input HP @ 1750 RPM: | 2.62 |
| Series Code: | HERA55 | Certifications: | IP69K, USDA Accepted Equipment |
| Product Type: | RIGHT ANGLE | Housing Length (in): | 10.52 in |
| Service Factor: | 1 | Reduction: | Double |
| Input Diameter (in): | 0.876 in | Length Through Bore (in): | 8 in |
| Input HP: | 2.62 | Housing Height (in): | 9.61 in |
| Output Diameter (in): | 1.375 in | Motor Frame Size: | 140TC |
| Product Line: | HERA | Input Style: | C-Face Quill |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Nominal Ratio: | 50:1 |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Torque Rating (in-lb): | 4500 in/lbs |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
General Specifications
| UPC: | 662961805263 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

