Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 7.94 143TC 1.438
Part #:0250-75437
Catalog #:SSHERA55ES 7.94 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Mounting Type: | ES | Product Line: | HERA |
| Input Style: | C-Face Quill | Housing Height (in): | 9.61 in |
| Ratio: | 7.94:1 | Housing Width (in): | 8 in |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Style: | ES | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Service Factor: | 1 |
| Certifications: | IP69K, USDA Accepted Equipment | Input HP @ 1750 RPM: | 13 |
| Output RPM: | 220.4 | Length Through Bore (in): | 8 in |
| Input HP: | 13 | Input Diameter (in): | 0.876 in |
| Reduction: | Double | Housing Length (in): | 10.52 in |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Center Distance (in): | 3.675 in | Output Torque Rating (in-lb): | 3346 in/lbs |
| Nominal Ratio: | 7.5:1 | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Gear Drive SIze: | SSHERA55 |
General Specifications
| UPC: | 662961805287 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

