Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 10.77 143TC 1.438
Part #:0250-75438
Catalog #:SSHERA55ES 10.77 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Mounting Type: | ES |
| Product Line: | HERA | Product Type: | RIGHT ANGLE |
| Housing Length (in): | 10.52 in | Certifications: | IP69K, USDA Accepted Equipment |
| Length Through Bore (in): | 8 in | Ratio: | 10.77:1 |
| Input HP: | 12.89 | Input Style: | C-Face Quill |
| Input Diameter (in): | 0.876 in | Reduction: | Double |
| Series Code: | HERA55 | Housing Width (in): | 8 in |
| Motor Frame Size: | 140TC | Housing Height (in): | 9.61 in |
| Output RPM: | 162.5 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 12.89 | Style: | ES |
| Gear Drive SIze: | SSHERA55 | Nominal Ratio: | 10:1 |
| Housing Material: | Stainless Steel | Output Torque Rating (in-lb): | 4500 in/lbs |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Output Shaft: | Hollow Bore | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
General Specifications
| UPC: | 662961805294 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

