Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 15.05 143TC 1.438
Part #:0250-75439
Catalog #:SSHERA55ES 15.05 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Housing Height (in): | 9.61 in | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 9.22 | Input Diameter (in): | 0.876 in |
| Product Type: | RIGHT ANGLE | Length Through Bore (in): | 8 in |
| Product Line: | HERA | Ratio: | 15.05:1 |
| Certifications: | IP69K, USDA Accepted Equipment | Output RPM: | 116.3 |
| Motor Frame Size: | 140TC | Mounting Type: | ES |
| Housing Width (in): | 8 in | Input HP: | 9.22 |
| Reduction: | Double | Series Code: | HERA55 |
| Style: | ES | Housing Length (in): | 10.52 in |
| Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs | Output Torque Rating (in-lb): | 4500 in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Gear Drive SIze: | SSHERA55 |
| Nominal Ratio: | 15:1 | Housing Material: | Stainless Steel |
| Center Distance (in): | 3.675 in | Output Shaft: | Hollow Bore |
General Specifications
| UPC: | 662961805300 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

