Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 21.15 143TC 1.438
Part #:0250-75440
Catalog #:SSHERA55ES 21.15 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Certifications: | IP69K, USDA Accepted Equipment | Service Factor: | 1 |
| Output RPM: | 82.7 | Housing Length (in): | 10.52 in |
| Ratio: | 21.15:1 | Product Line: | HERA |
| Input HP @ 1750 RPM: | 6.56 | Input Style: | C-Face Quill |
| Style: | ES | Housing Width (in): | 8 in |
| Input Diameter (in): | 0.876 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Length Through Bore (in): | 8 in |
| Output Diameter (in): | 1.438 in | Housing Height (in): | 9.61 in |
| Reduction: | Double | Motor Frame Size: | 140TC |
| Mounting Type: | ES | Input HP: | 6.56 |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3.675 in |
| Nominal Ratio: | 20:1 | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
General Specifications
| UPC: | 662961805317 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

