Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 43.97 143TC 1.438
Part #:0250-75443
Catalog #:SSHERA55ES 43.97 143TC 1.438
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Service Factor: | 1 | Ratio: | 43.97:1 |
| Product Type: | RIGHT ANGLE | Input HP @ 1750 RPM: | 3.16 |
| Output Diameter (in): | 1.438 in | Housing Height (in): | 9.61 in |
| Housing Length (in): | 10.52 in | Reduction: | Double |
| Style: | ES | Housing Width (in): | 8 in |
| Input HP: | 3.16 | Length Through Bore (in): | 8 in |
| Mounting Type: | ES | Input Style: | C-Face Quill |
| Certifications: | IP69K, USDA Accepted Equipment | Series Code: | HERA55 |
| Product Line: | HERA | Output RPM: | 39.8 |
| Motor Frame Size: | 140TC | Input Diameter (in): | 0.876 in |
| Output Torque Rating (in-lb): | 4500 in/lbs | Gear Drive SIze: | SSHERA55 |
| Housing Material: | Stainless Steel | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in | Output Shaft: | Hollow Bore |
| Center Distance (in): | 3.675 in | Nominal Ratio: | 40:1 |
General Specifications
| UPC: | 662961805348 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

