Hub City HERA Stainless Steel Helical-Hypoid Reducer - SSHERA55ES 30.14 143TC 1.500
Part #:0250-75451
Catalog #:SSHERA55ES 30.14 143TC 1.500
KEY FEATURES
- 90% Efficiency-Up to 2x Torque
- Four sizes can replace up to twelve sizes of worm speed reducers
- Machine Polished 316 stainless steel housing
- Rolling action gearing (helical and hypoid)
- Over-sized bearings
- Viton® seals
- Factory lubricated with Food Grade synthetic lubricant - USDA H1
- HubLoc® keyless bushing system is available on hollow output bore SSHERA gear drives.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Reduction: | Double | Input Diameter (in): | 0.876 in |
| Output Diameter (in): | 1.500 in | Mounting Type: | ES |
| Output RPM: | 58.1 | Service Factor: | 1 |
| Length Through Bore (in): | 8 in | Housing Length (in): | 10.52 in |
| Certifications: | IP69K, USDA Accepted Equipment | Input Style: | C-Face Quill |
| Style: | ES | Input HP: | 4.61 |
| Housing Width (in): | 8 in | Product Type: | RIGHT ANGLE |
| Series Code: | HERA55 | Product Line: | HERA |
| Housing Height (in): | 9.61 in | Input HP @ 1750 RPM: | 4.61 |
| Ratio: | 30.14:1 | Motor Frame Size: | 140TC |
| Center Distance (in): | 3.675 in | Output Torque Range (in-lb): | 2500 to 5000 in lbs in/lbs |
| Housing Material: | Stainless Steel | Housing Dimensions (in): | (L)10.52 x (H)9.61 x (W)8.0 in |
| Gear Drive SIze: | SSHERA55 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4500 in/lbs | Nominal Ratio: | 30:1 |
General Specifications
| UPC: | 662961805423 | Weight: | 92.00 LB |
| Packaged Length: | 14.00 IN | Packaged Width: | 12.25 IN |
| Packaged Height: | 13.50 IN |

